PicOS® Software is the industry’s standard for enterprise networks within distributed campuses and data centers. PicOS® eliminates single-supplier dependency on critical networking infrastructure to deliver a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
The PicOS® license is offered perpetual License per switch including the Debian Linux OS, L2/L3 switching and routing features, and OpenFlow 1.4. It supports full features such as MLAG, EVPN-VXLAN, Ansible, ACL, API, LLDP, Voice VLAN, RADIUS, TACACS+, etc. The License is specific to the switch for which it is issued and is not valid on any other switch, so the license is not portable across devices.
![PicOS® Perpetual License for 100G Switch, Includes VXLAN, EVPN, MLAG, OpenFlow (Per Device) This picture is about P-OS-100G-EE.](https://resource.fs.com/mall/mainImg/20231109161313h5hf9v.jpg)
Click to open expanded view
![PicOS® Perpetual License for 100G Switch, Includes VXLAN, EVPN, MLAG, OpenFlow (Per Device) This picture is about P-OS-100G-EE.](https://resource.fs.com/mall/mainImg/60x60/20231109161313h5hf9v.jpg)
PicOS® Perpetual License for 100G Switch, Includes VXLAN, EVPN, MLAG, OpenFlow (Per Device)
PicOS® Perpetual License for 100G Switch, Per Device
Software Spotlights
Support MLAG, LLDP, Voice VLAN
Support Broadcast, Unicast and Multicast Pipelines
Support Virtual Router Redundancy Protocol (VRRP)
Support IPv4/IPv6 Dual Protocol Stack
Support BFD Fast Forwarding Detection And Other Mechanism
Support TOS or DSCP-based CoS
Support AmpCon™ Management Platform for Centralized ZTP, Configuration Management
Support EVPN-VXLAN
Support Hardware-based IPv6 ACLs
Support Flow Control & PFC, ECN on UC (unicast) and MC (multicast) Queues
Support Ansible, OpenFlow, NETCONF, etc. Configuration and Automation Tools
Support DHCP Snooping
Support Test Automation with PicOS-V
Support User/Password Protected System Management
Support SNMP (SNMPv1,v2c,v3), RMON, gRPC/gNMI
Support Full Featured 802.1X Implementation
Support the Secure Shell (SSHv1/v2)
Support L2/L3/L4ACLs, AAA RADIUS, TACACS+ AAA
Support A Full Suite of Spanning Tree Protocols and Security Mechanism
M***y
United States
J***n
United States