FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about ATC-ST-02N.
This picture is about ATC-ST-02N.
This picture is about ATC-ST-02N.
This picture is about ATC-ST-02N.
This picture is about ATC-ST-02N.
This picture is about ATC-ST-02N.
This picture is about ATC-ST-02N.
This picture is about ATC-ST-02N.
This picture is about ATC-ST-02N.
This picture is about ATC-ST-02N.

NEOCLEAN-S Fiber Optic Cleaning Sticks 2.5mm, Anti-static Grade (250pcs/Pack)

#190743
#190743

Micro FiberFlexible Stick

165,41 € (Incl. VAT)
FS P/N: ATC-ST-02N
3 Sold
0 Review
0 Question
Pre-order, Ship by 05 Jul, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
Specifications
Features
Q&A
Reviews
Resources

Fiber Optic Cleaning Sticks 2.5mm, Anti-static Grade (250pcs/Pack)

Fiber sticks, ideal consumables for cleaning 2.5mm connectors, are made of high-quality polyester and polyurethane. The handle material is polypropylene, and antistatic materials and superfine fibers are utilized for effective cleaning. They can be used to clean the end faces of installed connectors, from inside the enclosure. Cleaning is achieved by inserting the microfiber tip inside the adapter’s aperture and twisting it once. Or being used to cleaning fiber connectors, just lightly press or wipe, and you can complete the cleaning.
The micro fiber material allows the user to clean installed connector end faces without scratching the surface and ensures a perfect clean the first time. The length of the supporting stick can be shortened, flexibly choosing according to the usage scenario.

Specifications
Product Type
Fiber Optic Cleaning Stick
Connector Type
2.5mm SC/FC/ST/LSH
Stick Length
152mm
Molding Material
Anti-static grade, PA
Package Contents
250pcs/Pack
Disposable
Yes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Ideal Consumable for Cleaning 2.5mm Adapters and Connectors

Optimal solution for cleaning contaminations from all 2.5mm adapters and connectors leaving no area unattended.

Flexible Stick Length and Size for More Usage
Provide different sizes of swaps for different sizes of connectors to target contaminations more precisely. Also, the stick length can be shortened for flexible choice according to the usage scenario.
Anti-static Material Stops Dust Re-adhesion
Ultra-fine Fibers Accurately Capture Micro Dirt
Application Fields
Besides being used in fiber industry, fiber optic sticks can also be used for cleanliness in other fields such as hard drive manufacture, camera cleaning, laboratory maintenance, and so on.
Fiber Network Communication
Optical Manufacturing and Testing
Scientific Research and Experiments
Medical and Biotechnology
Specifications

Fiber Optic Cleaning Sticks 2.5mm, Anti-static Grade (250pcs/Pack)

Fiber sticks, ideal consumables for cleaning 2.5mm connectors, are made of high-quality polyester and polyurethane. The handle material is polypropylene, and antistatic materials and superfine fibers are utilized for effective cleaning. They can be used to clean the end faces of installed connectors, from inside the enclosure. Cleaning is achieved by inserting the microfiber tip inside the adapter’s aperture and twisting it once. Or being used to cleaning fiber connectors, just lightly press or wipe, and you can complete the cleaning.
The micro fiber material allows the user to clean installed connector end faces without scratching the surface and ensures a perfect clean the first time. The length of the supporting stick can be shortened, flexibly choosing according to the usage scenario.

Specifications
Product Type
Fiber Optic Cleaning Stick
Connector Type
2.5mm SC/FC/ST/LSH
Stick Length
152mm
Molding Material
Anti-static grade, PA
Package Contents
250pcs/Pack
Disposable
Yes
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Ideal Consumable for Cleaning 2.5mm Adapters and Connectors

Optimal solution for cleaning contaminations from all 2.5mm adapters and connectors leaving no area unattended.

Flexible Stick Length and Size for More Usage
Provide different sizes of swaps for different sizes of connectors to target contaminations more precisely. Also, the stick length can be shortened for flexible choice according to the usage scenario.
Anti-static Material Stops Dust Re-adhesion
Ultra-fine Fibers Accurately Capture Micro Dirt
Application Fields
Besides being used in fiber industry, fiber optic sticks can also be used for cleanliness in other fields such as hard drive manufacture, camera cleaning, laboratory maintenance, and so on.
Fiber Network Communication
Optical Manufacturing and Testing
Scientific Research and Experiments
Medical and Biotechnology

Questions & Answers

Customer Reviews

Resources

139,00 € (Excl. VAT)

165,41 € (Incl. VAT)

Pre-order