FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CA-WP314.
This picture is about CA-WP314.
This picture is about CA-WP314.
This picture is about CA-WP314.
This picture is about CA-WP314.
This picture is about CA-WP314.
This picture is about CA-WP314.
This picture is about CA-WP314.
This picture is about CA-WP314.
This picture is about CA-WP314.

CA-WP314, Wall Mount for PTZ Dome Network Cameras

#186536
#186536

Aluminum Alloy Indoor & Outdoor Use

39,27 € (Incl. VAT)
FS P/N: CA-WP314
19 Sold
0 Review
0 Question
6 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

CA-WP314, PTZ Dome Wall Mount

Elevate your surveillance with the CA-WP314 Wall Mount. Specifically designed for PTZ Dome cameras, this mount features sturdy aluminum alloy construction with a sleek white finish. Its efficient, weatherproof design ensures reliable performance indoors and outdoors. Quick and easy installation simplifies setup, while the exclusive port provides a convenient solution for debugging and maintenance.

Specifications
Application
Indoor or Outdoor, Wall Installation for PTZ Dome Camera
Material
Aluminium Alloy
Weight
2.2lb (1.0kg)
Dimensions (H × W × D)
12.4"x 8.5"x5.6" (314x216x141mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Durable Aluminum Alloy Construction with Anti-Oxidation Coating

This mount is constructed from durable aluminum alloy and features anti-oxidation coating, ensuring a secure and long-lasting installation.

Enhance Installation Flexibility with Great Compatibility
Multi-Purpose Mounting Bracket

Versatile for both corner, pole and wall installation, the mount maximizes surveillance coverage with a strategic positioning, ideal for various environments, such as parks, schools and airports.

Airport

Ensure safety in entry points and baggage areas.

Park

Provide comprehensive outdoor surveillance.

Campus

Enable strategic camera placement at entrances and pathways.

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed