FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about BSWIC6FWH.
This picture is about BSWIC6FWH.
This picture is about BSWIC6FWH.
This picture is about BSWIC6FWH.
This picture is about BSWIC6FWH.
This picture is about BSWIC6FWH.
This picture is about BSWIC6FWH.
This picture is about BSWIC6FWH.
This picture is about BSWIC6FWH.
This picture is about BSWIC6FWH.

British-Style Cat6 Shuttered Faceplate Frame Insert, Label Pockets, Flat, 1 Port, White, 1.97'' x 0.98''

#161230
#161230

ABS Cat6

2,14 € (Incl. VAT)
FS P/N: BSWIC6FWH
423 Sold
0 Review
1 Question
432 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

British-Style Cat6 Shuttered Faceplate Frame Insert, Label Pockets, Flat, 1-Port, White, 1.97'' x 0.98''

The Faceplate Frame Insert is ideal for your premise wiring applications, including home theater, VoIP phones and Ethernet. This Insert mounts to British-Style Faceplate Frames, connecting Cat6 Ethernet Bulk Cable with a punch down tool. The insert is available in flat design, which features spring-loaded shutters to protect the connectors from dust and debris when not in use. Inserts are made of white durable ABS thermoplastic and will fit elegantly into any home or office decor for a stylish, professional installation.

Specifications
Product Type
Faceplate Frame
Vendor
FS
Material
ABS
Outlet Orientation
Flat
Color
White
Identification Type
Label Pockets
Operation Temperature
-20 to 68°C (-4 to 154°F)
Dimensions (HxW)
1.97''x0.98'' (50x25mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Design for Shuttered Insert
The shuttered inserts always pair with bulk copper cables. Spring-loaded shutters protect the connectors from dust and debris.
ABS thermoplastic
Flat Outlet Orientation
Easy to Install
Ideal for Residential and Commercial Applications

Hide the cables behind the wall with this cable outlet cover for a seamless, modern look. It is ideal for decorating your room, hallway, office or party and commercial.

Operating Instructions

Prepare the required materials

Punch down wires on the keystone jack

Clip keystone jack into the faceplate frame

Mount the faceplate frame to the back box

Fix the screws to strengthen stability and firmness

Terminate cable onto wall sockets, installation completed

Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed