This products is made up of cross linked polyolefin heat-shrinkable tubes, hot melt tubes and Stainless steel needle. It is specifically designed for the protection of fiber optical closure.
Click to open expanded view
1.5 x 45mm Fiber Optic Splice Protection Sleeve-Single Fiber, 100pcs/pkg
#13661
#13661
4,64 € (Incl. VAT)
FS P/N: FS-1545
5K Sold
78 Reviews
3 Questions
19 in DE Warehouse, Get it by 03 Jun, 2024
3 in Global Warehouse, Get it by 03 Jun, 2024
50 in Transit, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
Specifications
Features
Q&A
Reviews
Fiber Optic Splice Protection Sleeve-Single Fiber 1.5x45mm, 100pcs/pkg
Specifications
Length of Tube
45mm
Outer Tube Diameter
4.3mm
Inner Tube Diameter
2.2mm
Steel Needle Diameter
1.5mm
After Recover Diameter
3mm
Working Temperature
-55 to 100°C (-67 to 212°F)
Tensile Strength
18MPa
Dielectric Constant
2.5
Elongation at Break
700%
Longitudinal Change
±5%
Density
0.94g/m³
Eccentricity
105
Dielectric Strength
25kV/mm
Volume resistance
1015Ω
Minimum Shrink Temperature
120°C (248°F)
Minimum Fully Recovery Temperature
100°C (212°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Product Structure
Specifications
Fiber Optic Splice Protection Sleeve-Single Fiber 1.5x45mm, 100pcs/pkg
This products is made up of cross linked polyolefin heat-shrinkable tubes, hot melt tubes and Stainless steel needle. It is specifically designed for the protection of fiber optical closure.
Specifications
Length of Tube
45mm
Outer Tube Diameter
4.3mm
Inner Tube Diameter
2.2mm
Steel Needle Diameter
1.5mm
After Recover Diameter
3mm
Working Temperature
-55 to 100°C (-67 to 212°F)
Tensile Strength
18MPa
Dielectric Constant
2.5
Elongation at Break
700%
Longitudinal Change
±5%
Density
0.94g/m³
Eccentricity
105
Dielectric Strength
25kV/mm
Volume resistance
1015Ω
Minimum Shrink Temperature
120°C (248°F)
Minimum Fully Recovery Temperature
100°C (212°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Product Structure
Questions & Answers
Customer Reviews
4,64 € (Incl. VAT)
19 in DE Warehouse
3 in Global Warehouse