FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.
This picture is about SMXXSX.

Customized Simplex OS2 Single Mode LC/SC/FC/ST/LSH/MU Fiber Optic Patch Cable

Hot #12285
Hot #12285

≤0.3dB IL 1/10/40/100/400G Networks

2,60 € (Excl. VAT)
FS P/N: SMXXSX
3,09 € (Incl. VAT)
FS P/N: SMXXSX
1M Sold
214 Reviews
37 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
m
Connector A:
LC UPC
Connector B:
LC UPC
Fiber Grade:
G.657.A1
Cable Jacket:
PVC
Cable Diameter:
2.0mm
Cable Color:
Yellow
Available for back order, Get It By May 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
Product Development
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources
Specifications
Connector Type
LC/SC/ST/FC/LSH/MU
Polish Type
UPC/APC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss (dB)
≤0.3dB
Return Loss (dB)
UPC≥50dB, APC≥60dB (LC/SC/ST/FC/MU)
UPC≥55dB, APC≥75dB (LSH)
Fiber Grade
G.657.A1/ G.657.A2
Minimum Bend Radius
10/ 7.5mm
Attenuation at 1310 nm
0.36 dB/km
Attenuation at 1550 nm
0.22 dB/km
Cable Jacket
PVC/LSZH/OFNP
Cable Diameter
2.0/0.9/3.0mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Six Connectors Support Custom-tailored Installations

Matching SFP/SFP+/XFP transceivers and LC adapters.

Matching GBIC/X2/XENPAK transceivers and SC adapters.

For telecommunication networks, fiber CATV, FTTH etc.

For datacom, FTTH, campuses, corporate networks etc.

For datacom, measurement equipment, lasers etc.

For data centers, enterprise networks.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endface of APC is polished at an 8° angle and UPC is polished with no angle.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Three Diameters to Meet Different Wiring Needs
3.0mm, 2.0mm and 0.9mm cable diameters mainly used for indoor installation and cabling.
3.0mm Diameter
Having stronger long-term pull tension and instant pull tension.
2.0mm Diameter
Reducing the pressure of the wiring conduit and saving space.
0.9mm Diameter
Typically used in rack/wall mount enclosures.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Specifications
Specifications
Connector Type
LC/SC/ST/FC/LSH/MU
Polish Type
UPC/APC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss (dB)
≤0.3dB
Return Loss (dB)
UPC≥50dB, APC≥60dB (LC/SC/ST/FC/MU)
UPC≥55dB, APC≥75dB (LSH)
Fiber Grade
G.657.A1/ G.657.A2
Minimum Bend Radius
10/ 7.5mm
Attenuation at 1310 nm
0.36 dB/km
Attenuation at 1550 nm
0.22 dB/km
Cable Jacket
PVC/LSZH/OFNP
Cable Diameter
2.0/0.9/3.0mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Six Connectors Support Custom-tailored Installations

Matching SFP/SFP+/XFP transceivers and LC adapters.

Matching GBIC/X2/XENPAK transceivers and SC adapters.

For telecommunication networks, fiber CATV, FTTH etc.

For datacom, FTTH, campuses, corporate networks etc.

For datacom, measurement equipment, lasers etc.

For data centers, enterprise networks.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endface of APC is polished at an 8° angle and UPC is polished with no angle.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Three Diameters to Meet Different Wiring Needs
3.0mm, 2.0mm and 0.9mm cable diameters mainly used for indoor installation and cabling.
3.0mm Diameter
Having stronger long-term pull tension and instant pull tension.
2.0mm Diameter
Reducing the pressure of the wiring conduit and saving space.
0.9mm Diameter
Typically used in rack/wall mount enclosures.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.

Questions & Answers

Customer Reviews

Resources

2,60 € (Excl. VAT)

3,09 € (Incl. VAT)

Available for back order