FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about LPM-SM-SC.
This picture is about LPM-SM-SC.
This picture is about LPM-SM-SC.
This picture is about LPM-SM-SC.
This picture is about LPM-SM-SC.
This picture is about LPM-SM-SC.
This picture is about LPM-SM-SC.
This picture is about LPM-SM-SC.
This picture is about LPM-SM-SC.
This picture is about LPM-SM-SC.
This picture is about LPM-SM-SC.
This picture is about LPM-SM-SC.

SC/UPC Duplex PVC (OFNR) 9/125 Single-mode Fiber Loopback Module

#11999
#11999
7,50 € (Incl. VAT)
FS P/N: LPM-SM-SC
9.7K Sold
19 Reviews
11 Questions
45 in DE Warehouse, Get it by 03 Jun, 2024
91 in Global Warehouse, Get it by 03 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews

SC Duplex PVC Single-mode Fiber Loopback Module

Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations. For the testing applications, the loopback signal is used for diagnosing a problem. Sending a loopback test to network equipment, one at a time, is a technique for isolating a problem.
Fiber Loopback Module can provide an economical solution for many fiber optic test applications.

Specifications
Fiber type
Single-mode 9/125
Fiber connector
SC/UPC
Return loss
SM≥50dB
Insertion loss
SM≤0.3dB
Jacket material
PC
Insert-pull test
500times, IL<0.5dB
Operation temperature
-20 to 70°C(-4 to 158°F)
Dimensions
46x27.5x12mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

SC Fiber Loopback Module for Troubleshooting Fiber Networks
Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations.
High Precision Alignment
lnsertion Loss: SM < 0.3dB and return loss: SM ≥ 50dB
Protective Dust Cap
Prevent the Loopback Module from dust and keep it clean
Protective Black Enclosure
Protect the optical cable and save the looped space
Application in Data Center

Fiber optic loopback test is the most convenient way for transceiver maintenanceLoopback Module can be used for testing the transmission capability and receiver sensitivity of fiber optic network equipment.

Specifications

SC Duplex PVC Single-mode Fiber Loopback Module

Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations. For the testing applications, the loopback signal is used for diagnosing a problem. Sending a loopback test to network equipment, one at a time, is a technique for isolating a problem.
Fiber Loopback Module can provide an economical solution for many fiber optic test applications.

Specifications
Fiber type
Single-mode 9/125
Fiber connector
SC/UPC
Return loss
SM≥50dB
Insertion loss
SM≤0.3dB
Jacket material
PC
Insert-pull test
500times, IL<0.5dB
Operation temperature
-20 to 70°C(-4 to 158°F)
Dimensions
46x27.5x12mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
SC Fiber Loopback Module for Troubleshooting Fiber Networks
Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations.
High Precision Alignment
lnsertion Loss: SM < 0.3dB and return loss: SM ≥ 50dB
Protective Dust Cap
Prevent the Loopback Module from dust and keep it clean
Protective Black Enclosure
Protect the optical cable and save the looped space
Application in Data Center

Fiber optic loopback test is the most convenient way for transceiver maintenanceLoopback Module can be used for testing the transmission capability and receiver sensitivity of fiber optic network equipment.

Questions & Answers

Customer Reviews

7,50 € (Incl. VAT)

45 in DE Warehouse
91 in Global Warehouse