FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about LPM-SM-LC.
This picture is about LPM-SM-LC.
This picture is about LPM-SM-LC.
This picture is about LPM-SM-LC.
This picture is about LPM-SM-LC.
This picture is about LPM-SM-LC.
This picture is about LPM-SM-LC.
This picture is about LPM-SM-LC.
This picture is about LPM-SM-LC.
This picture is about LPM-SM-LC.

LC/UPC Duplex PVC (OFNR) 9/125 Single-mode Fiber Loopback Module

Hot #11997
Hot #11997
5,40 € (Excl. VAT)
FS P/N: LPM-SM-LC
6,43 € (Incl. VAT)
FS P/N: LPM-SM-LC
60.2K Sold
42 Reviews
15 Questions
289 in DE Warehouse, Get it by 23 May, 2024
256 in Global Warehouse, Get it by 31 May, 2024
105 in Transit, Get it by 13 Aug, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

LC Duplex PVC Single-mode Fiber Loopback Module

Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations. For the testing applications, the loopback signal is used for diagnosing a problem. Sending a loopback test to network equipment, one at a time, is a technique for isolating a problem.
Fiber Loopback Module can provide an economical solution for many fiber optic test applications.

Specifications
Fiber type
Single-mode 9/125
Fiber connector
LC/UPC
Return loss
SM≥50dB
Insertion loss
SM≤0.3dB
Jacket material
PC
Insert-pull test
500times, IL<0.5dB
Operation temperature
-20 to 70°C(-4 to 158°F)
Dimensions
53x14x12mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

LC Fiber Loopback Module for Troubleshooting Fiber Networks
Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations.
High Precision Alignment
lnsertion Loss: SM ≤ 0.3dB and return loss: SM ≥ 50dB
Protective Dust Cap
Prevent the Loopback Module from dust and keep it clean
Protective Black Enclosure
Protect the optical cable and save the looped space
Application in Data Center
Collocated with 10G or 40G or 100G LC/UPC interface transceivers Loopback Module can be used for testing the transmission capability and receiver sensitivity of fiber optic network equipment.
Specifications

LC Duplex PVC Single-mode Fiber Loopback Module

Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations. For the testing applications, the loopback signal is used for diagnosing a problem. Sending a loopback test to network equipment, one at a time, is a technique for isolating a problem.
Fiber Loopback Module can provide an economical solution for many fiber optic test applications.

Specifications
Fiber type
Single-mode 9/125
Fiber connector
LC/UPC
Return loss
SM≥50dB
Insertion loss
SM≤0.3dB
Jacket material
PC
Insert-pull test
500times, IL<0.5dB
Operation temperature
-20 to 70°C(-4 to 158°F)
Dimensions
53x14x12mm
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
LC Fiber Loopback Module for Troubleshooting Fiber Networks
Fiber Loopback Module is designed to provide a media of return patch for a fiber optic signal. Typically it is used for fiber optic testing applications or network restorations.
High Precision Alignment
lnsertion Loss: SM ≤ 0.3dB and return loss: SM ≥ 50dB
Protective Dust Cap
Prevent the Loopback Module from dust and keep it clean
Protective Black Enclosure
Protect the optical cable and save the looped space
Application in Data Center
Collocated with 10G or 40G or 100G LC/UPC interface transceivers Loopback Module can be used for testing the transmission capability and receiver sensitivity of fiber optic network equipment.

Questions & Answers

Customer Reviews

Resources

5,40 € (Excl. VAT)

6,43 € (Incl. VAT)

289 in DE Warehouse
256 in Global Warehouse