FS United States FREE SHIPPING on Orders Over US$79
United States (English / $USD)
Contact Us

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.

33ft (10m) Cat5e Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Gray

#63814
#63814

Pure Bare Copper PoE++ 1 pack 250MHz

US$3.20 US$8.20
FS P/N: C5EUTPNBPVC
FS P/N: C5EUTPNBPVC
85 Sold
21 Reviews
10 Questions
746 In U.S. Warehouse, Get It By Mar 20, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

Cat5e Non-booted Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 100Base-T

For fast Ethernet and Gigabit computer networks, Category 5e lan cable supports speeds up to 100Mb/s. Also, It is fully backward compatible with all the previous categories. A non-booted assembly takes up less room in a high density environment and is easier to plug in and out.It exceeds the performance of the Cat5e Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable.

Specifications
Cable Type
Cat5e Non-booted
Pinout
Straight TIA/EIA-568-B
Cable Jacket
PVC (Round)
Shielding Type
Unshielded (UTP)
Cable Color
Gray
Operating Temperature
-20 to +75°C (-4 to 167°F)
Transmission Distance
100m
Data Rate Support
100Base-T
Conductor Type
24AWG, Stranded Pure Bare Copper
Maximum (Tested) Frequency
250MHz

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

250MHz Stable Transmission
This cable speeds up to 250MHz and supports 100Base-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Support PoE, PoE+ and PoE++

Support IEEE 802.3af/at/bt PoE standards to save your expense and effort of powering PoE devices individually.

Fluke Networks-Cable Testing

The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.

Specifications

Cat5e Non-booted Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 100Base-T

For fast Ethernet and Gigabit computer networks, Category 5e lan cable supports speeds up to 100Mb/s. Also, It is fully backward compatible with all the previous categories. A non-booted assembly takes up less room in a high density environment and is easier to plug in and out.It exceeds the performance of the Cat5e Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable.

Specifications
Cable Type
Cat5e Non-booted
Pinout
Straight TIA/EIA-568-B
Cable Jacket
PVC (Round)
Shielding Type
Unshielded (UTP)
Cable Color
Gray
Operating Temperature
-20 to +75°C (-4 to 167°F)
Transmission Distance
100m
Data Rate Support
100Base-T
Conductor Type
24AWG, Stranded Pure Bare Copper
Maximum (Tested) Frequency
250MHz

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
250MHz Stable Transmission
This cable speeds up to 250MHz and supports 100Base-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Support PoE, PoE+ and PoE++

Support IEEE 802.3af/at/bt PoE standards to save your expense and effort of powering PoE devices individually.

Fluke Networks-Cable Testing

The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.

Questions & Answers

Customer Reviews

Resources

US$3.20

746 In U.S. Warehouse