FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about IAP-IP67MPO-IP67MPO-FS.
This picture is about IAP-IP67MPO-IP67MPO-FS.
This picture is about IAP-IP67MPO-IP67MPO-FS.
This picture is about IAP-IP67MPO-IP67MPO-FS.
This picture is about IAP-IP67MPO-IP67MPO-FS.
This picture is about IAP-IP67MPO-IP67MPO-FS.

IP67 MTP®/MPO-8/12/24 OS2/OM1/OM2/OM3/OM4/OM5 In-line Adapter/Coupler with Dust Cap

#63043
#63043

Plastic Zirconia Sleeve ≤0.35dB

US$36.00
FS P/N: IAP-IP67MPO-IP67MPO-FS
Import Fees Included
FS P/N: IAP-IP67MPO-IP67MPO-FS
535 Sold
9 Reviews
6 Questions
Available for back order, Get It By May 20, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

IP67 Harsh Environment MTP®/MPO-8/12/24 In-line Adapter

The IP67 MTP®/MPO-8/12/24 In-line Adapter is designed to provide a MTP®/MPO cable to cable fiber optic connection for simple cable extensions. The adapter meets IP67 environmental sealing ratings and is the ideal choice for a low cost and easy to use solution in Industrial, Fiber to Antenna (FTTA), or any other harsh environmental applications.

The dust cap is the ideal way to protect ruggedized patch cords from exposure to elements or accidental damage when not in use.

Specifications
Product Type
MTP/MPO
Keyway
Opposed (Up-Down)
IP Rating
IP67
Insertion Loss
≤0.35dB
Flammability Rate
UL94-V2
Temperature
Operating -40°C to 80°C
Storage -40°C to 80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

IP67 MTP®/MPO In-line Adapter Characteristics

IP67 MTP®/MPO-8/12/24 adapter protects the product against intrusion, dust, water, accidental contacts, etc.

New Line of IP67 Connector

Meets IP67 standard & Compatible with waterproof MTP/MPO connector

Simple Bayonet Locking System

Push-pull insertion with bayonet-style mechanical latch provides easy installation and removal

Low Insertion Loss

Exceptionally low insertion loss & Application in FTTA, FTTH, harsh environment, industrial

Protect Against Harsh Environment

The MTP/MPO In-line Adapter is used for simple cable extensions. With water and dust protection, it is suitable for outdoor events requiring sound or video, industrial machinery, diagnostic equipment, communication equipment and anywhere rugged weatherproof connectivity is required.

Specifications

IP67 Harsh Environment MTP®/MPO-8/12/24 In-line Adapter

The IP67 MTP®/MPO-8/12/24 In-line Adapter is designed to provide a MTP®/MPO cable to cable fiber optic connection for simple cable extensions. The adapter meets IP67 environmental sealing ratings and is the ideal choice for a low cost and easy to use solution in Industrial, Fiber to Antenna (FTTA), or any other harsh environmental applications.

The dust cap is the ideal way to protect ruggedized patch cords from exposure to elements or accidental damage when not in use.

Specifications
Product Type
MTP/MPO
Keyway
Opposed (Up-Down)
IP Rating
IP67
Insertion Loss
≤0.35dB
Flammability Rate
UL94-V2
Temperature
Operating -40°C to 80°C
Storage -40°C to 80°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
IP67 MTP®/MPO In-line Adapter Characteristics

IP67 MTP®/MPO-8/12/24 adapter protects the product against intrusion, dust, water, accidental contacts, etc.

New Line of IP67 Connector

Meets IP67 standard & Compatible with waterproof MTP/MPO connector

Simple Bayonet Locking System

Push-pull insertion with bayonet-style mechanical latch provides easy installation and removal

Low Insertion Loss

Exceptionally low insertion loss & Application in FTTA, FTTH, harsh environment, industrial

Protect Against Harsh Environment

The MTP/MPO In-line Adapter is used for simple cable extensions. With water and dust protection, it is suitable for outdoor events requiring sound or video, industrial machinery, diagnostic equipment, communication equipment and anywhere rugged weatherproof connectivity is required.

Questions & Answers

Customer Reviews

Resources

US$36.00

Available for back order