FS United States FREE SHIPPING on Orders Over US$79
United States (English / $USD)
Contact Us

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about SFPP-AC05.
00:41
This picture is about BR.
This picture is about BR.
This picture is about BR.
This picture is about BR.
This picture is about BR.
This picture is about SFPP-AC05.
This picture is about BR.
This picture is about BR.
This picture is about BR.
This picture is about BR.
This picture is about BR.

5m (16ft) Brocade 10G-SFPP-TWX-0501 Compatible 10G SFP+ Active Direct Attach Copper Twinax Cable

#39638
#39638

≤0.1W 30mm 28AWG Twinax

US$62.00
FS P/N: SFPP-AC05
Import Fees Included
FS P/N: SFPP-AC05
128 Sold
6 Reviews
7 Questions
142 In Global Warehouse, Get It By Apr 8, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Brocade 10G-SFPP-TWX-0501 Compatible 10G SFP+ DAC Twinax Cable (5-meter, Active, SFP+ to SFP+, 28AWG)

The 10G SFP+ Active Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Brocade Compatible
10G-SFPP-TWX-0501
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Minimum Bend Radius
30mm
Wire AWG
28AWG
Cable Length
5m (16.4ft)
Jacket Material
PVC (OFNR)
Cable Type
Active Twinax
Temperature
0 to 70°C (32 to 158°F)
Power Consumption
≤0.5W
Power Supply
3.3V
Protocols
1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Features

Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 10-Gigabit link between SFP+ 10G ports within racks and across adjacent racks.
<0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Specifications

Brocade 10G-SFPP-TWX-0501 Compatible 10G SFP+ DAC Twinax Cable (5-meter, Active, SFP+ to SFP+, 28AWG)

The 10G SFP+ Active Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Brocade Compatible
10G-SFPP-TWX-0501
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Minimum Bend Radius
30mm
Wire AWG
28AWG
Cable Length
5m (16.4ft)
Jacket Material
PVC (OFNR)
Cable Type
Active Twinax
Temperature
0 to 70°C (32 to 158°F)
Power Consumption
≤0.5W
Power Supply
3.3V
Protocols
1x InfiniBand QDR, DDR, SDR, 10 Gigabit Ethernet, Fibre Channel
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 10-Gigabit link between SFP+ 10G ports within racks and across adjacent racks.
<0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
23mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Enable Seamless Connectivity for Your Network

FS offers the ability to configure the pre-set compatibility of either connector of the DAC cable online with FS BOX to connect Cisco to Arista, Dell to Juniper, and any other mixes of configurations.

Questions & Answers

Customer Reviews

Resources

US$62.00

142 In Global Warehouse