FS United States FREE SHIPPING on Orders Over US$79
United States (English / $USD)
Contact Us

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about MC-SCE-SC-OM1-2M.
This picture is about MC-SCE-SC-OM1-2M.
This picture is about MC-SCE-SC-OM1-2M.
This picture is about MC-SCE-SC-OM1-2M.
This picture is about MC-SCE-SC-OM1-2M.
This picture is about MC-SCE-SC-OM1-2M.
This picture is about MC-SCE-SC-OM1-2M.
This picture is about MC-SCE-SC-OM1-2M.
This picture is about MC-SCE-SC-OM1-2M.
This picture is about MC-SCE-SC-OM1-2M.
This picture is about MC-SCE-SC-OM1-2M.
This picture is about MC-SCE-SC-OM1-2M.

2m (7ft) SC to SC OM1 Mode Conditioning PVC (OFNR) Fiber Optic Patch Cable

#43435
#43435
US$17.00
FS P/N: MC-SCE-SC-OM1-2M
Import Fees Included
FS P/N: MC-SCE-SC-OM1-2M
36 Sold
21 Reviews
2 Questions
Length:
Available for back order, Get It By May 13, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

SC SM 9/125μm Equip to SC OM1 62.5/125μm Mode Conditioning Patch Cable

FS.COM supplies standard and customized mode conditioning patch cables (MCP) in 62.5/125 and 50/125 , which are specified for 1000BASE-LX/LH and 10GBASE-LRM transceivers transmitting in the 1300nm window and applicated over multimode plants.

Launching a singlemode laser into the center of a multimode fiber can cause multiple signals to be generated that confuses the receiver at the other end of the fiber. These multiple signals, caused by Differential Mode Delay (DMD) effects, severely limit the cable distance lengths for operating Gigabit Ethernet. A mode conditioning patch cable eliminates these multiple signals by allowing the singlemode launch to be offset away from the center of a multimode fiber.

Specifications
Connector
SC to SC
Fiber Mode
9/125μm and 62.5/125μm
Connector Polish
UPC to UPC
Operating Wavelength
850nm and 1310nm
Insertion Loss
≤0.3dB@1310nm
(SM to MM Plus Connector loss)
Return Loss
>55dB
(SM connector)
Coupled Power Ratio
28dB≤CPR≤40dB
Jacket OD
2.0mm
Jacket Material
PVC
Durability
1000 times
Operating Temperature
-40 to 75°C
Storage Temperature
-40 to 85°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

SC Equip to SC OM1 Mode Conditioning Fiber Optic Patch Cable

Compliant with IEEE 802.3z standard, MCP Cable is specially used for singlemode and multimode interconnection and applicated over multimode plants in Gigabit Ethernet.

Different Connector Colors Design

Blue for singlemode and Creamy-white for multimode, different connector colors design is easier for recognition and installation.

Low Insertion Loss Connectors

The tightly tolerance ceramic ferrules ensure consistent low loss to make your network operate smoothly.

Centerline Offset Splice

It can help avoid Differential Mode Delay effects, which severely limit the cable distance lengths for operating Gigabit Ethernet.

Mode Conditioning Patch Cable Installation over Multimode Cable Plant

Mode Conditioning Patch Cable utilizes both singlemode and multimode fiber enabling a singlemode signal to be correctly sent through a multimode network. For this application, the singlemode end of a mode conditioning cable should always be connected to the equipment side, while the multimode end should be connected to the plant side.

Application in Data Center

Collocated with 1000BASE-LX or 10GBASE-LRM transceivers Mode Conditioning Patch Cable can apply to singlemode and multimode interconnection of internal Data Center.

Specifications

SC SM 9/125μm Equip to SC OM1 62.5/125μm Mode Conditioning Patch Cable

FS.COM supplies standard and customized mode conditioning patch cables (MCP) in 62.5/125 and 50/125 , which are specified for 1000BASE-LX/LH and 10GBASE-LRM transceivers transmitting in the 1300nm window and applicated over multimode plants.

Launching a singlemode laser into the center of a multimode fiber can cause multiple signals to be generated that confuses the receiver at the other end of the fiber. These multiple signals, caused by Differential Mode Delay (DMD) effects, severely limit the cable distance lengths for operating Gigabit Ethernet. A mode conditioning patch cable eliminates these multiple signals by allowing the singlemode launch to be offset away from the center of a multimode fiber.

Specifications
Connector
SC to SC
Fiber Mode
9/125μm and 62.5/125μm
Connector Polish
UPC to UPC
Operating Wavelength
850nm and 1310nm
Insertion Loss
≤0.3dB@1310nm
(SM to MM Plus Connector loss)
Return Loss
>55dB
(SM connector)
Coupled Power Ratio
28dB≤CPR≤40dB
Jacket OD
2.0mm
Jacket Material
PVC
Durability
1000 times
Operating Temperature
-40 to 75°C
Storage Temperature
-40 to 85°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
SC Equip to SC OM1 Mode Conditioning Fiber Optic Patch Cable

Compliant with IEEE 802.3z standard, MCP Cable is specially used for singlemode and multimode interconnection and applicated over multimode plants in Gigabit Ethernet.

Different Connector Colors Design

Blue for singlemode and Creamy-white for multimode, different connector colors design is easier for recognition and installation.

Low Insertion Loss Connectors

The tightly tolerance ceramic ferrules ensure consistent low loss to make your network operate smoothly.

Centerline Offset Splice

It can help avoid Differential Mode Delay effects, which severely limit the cable distance lengths for operating Gigabit Ethernet.

Mode Conditioning Patch Cable Installation over Multimode Cable Plant

Mode Conditioning Patch Cable utilizes both singlemode and multimode fiber enabling a singlemode signal to be correctly sent through a multimode network. For this application, the singlemode end of a mode conditioning cable should always be connected to the equipment side, while the multimode end should be connected to the plant side.

Application in Data Center

Collocated with 1000BASE-LX or 10GBASE-LRM transceivers Mode Conditioning Patch Cable can apply to singlemode and multimode interconnection of internal Data Center.

Questions & Answers

Customer Reviews

Resources

US$17.00

Available for back order