FS United States FREE SHIPPING on Orders Over US$79
United States (English / $USD)
Contact Us

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about OM4SCDX.
00:40
This picture is about OM4SCDX.
This picture is about OM4SCDX.
This picture is about OM4SCDX.
This picture is about OM4SCDX.
This picture is about OM4SCDX.
This picture is about OM4SCDX.
This picture is about OM4SCDX.
This picture is about OM4SCDX.
This picture is about OM4SCDX.

5m (16ft) SC UPC to SC UPC Duplex OM4 Multimode OFNP 2.0mm Fiber Optic Patch Cable

#40875
#40875

≤0.3dB IL 40/100G Networks

US$8.80 US$14.00
FS P/N: OM4SCDX
FS P/N: OM4SCDX
64 Sold
94 Reviews
4 Questions
Length:
42 In U.S. Warehouse, Get It By Apr 23, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

High Quality and Cost-effective 50/125μm OM4 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM4 multimode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places.

This 50/125μm OM4 multimode fiber optic cable is ideal for connecting 40G BIDI SR, 10G SR, QSFP+, SFP+ transceivers, etc. for 10G/40G/100G Ethernet connections and is the preferred fiber specification for 40G/100G applications.

Specifications
Connector Type
SC UPC to SC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Cable Jacket
OFNP
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Smart & Reliable - Bendable Optical Fiber

The industry standard duplex fiber connector meets EIA/TIA 604-2 with ceramic ferrule for high speed cabling networks.

Bend Insensitive Fiber

BIF Cable can be stapled and bent around corners without sacrificing performance.

7.5mm Minimum Bend Radius

The bend performance improves duct utilization, enabling smaller enclosures.

Zirconia Ceramic Ferrule

Optimum IL and RL ensure stable signal transmission, protecting your network safety.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Specifications

High Quality and Cost-effective 50/125μm OM4 Multimode Bend Insensitive Fiber Optic Cable

The 50/125μm OM4 multimode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high density cabling in data centers, enterprise networks, telecom room, server farms, cloud storage networks, and any places.

This 50/125μm OM4 multimode fiber optic cable is ideal for connecting 40G BIDI SR, 10G SR, QSFP+, SFP+ transceivers, etc. for 10G/40G/100G Ethernet connections and is the preferred fiber specification for 40G/100G applications.

Specifications
Connector Type
SC UPC to SC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.0 dB/km
Fiber Count
Duplex
Cable Diameter
2.0mm
Cable Jacket
OFNP
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Smart & Reliable - Bendable Optical Fiber

The industry standard duplex fiber connector meets EIA/TIA 604-2 with ceramic ferrule for high speed cabling networks.

Bend Insensitive Fiber

BIF Cable can be stapled and bent around corners without sacrificing performance.

7.5mm Minimum Bend Radius

The bend performance improves duct utilization, enabling smaller enclosures.

Zirconia Ceramic Ferrule

Optimum IL and RL ensure stable signal transmission, protecting your network safety.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Questions & Answers

Customer Reviews

Resources

US$8.80

42 In U.S. Warehouse