FS United States FREE SHIPPING on Orders Over US$79
United States (English / $USD)
Contact Us

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about AM-SMXX12F.
This picture is about AM-SMXX12F.
This picture is about AM-SMXX12F.
This picture is about AM-SMXX12F.
This picture is about AM-SMXX12F.
This picture is about AM-SMXX12F.
This picture is about AM-SMXX12F.
This picture is about AM-SMXX12F.
This picture is about AM-SMXX12F.
This picture is about AM-SMXX12F.

Customized 12 Fibers OS2 Single Mode LC/SC/FC/ST Armored Indoor 3.0mm Multi-Fiber Breakout Cable

#21390
#21390

G.657.A1 Fiber Indoor Rodents Resistance

US$98.00
FS P/N: AM-SMXX12F
Import Fees Included
FS P/N: AM-SMXX12F
1.1K Sold
22 Reviews
7 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
ft
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
10m (33ft)
15m (49ft)
20m (66ft)
30m (98ft)
ft
Connector A:
LC UPC Duplex
Connector B:
LC UPC Duplex
Cable Jacket:
PVC
Available for back order, Get It By Apr 15, 2024
See more warehouse availability
Deliver to New York, 10010
US$24.00 via DHL Express Worldwide
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

Customized 12 Fibers Singlemode 9/125 Armored Breakout Cable 3.0mm Legs

The multifiber armored cables provide both durability and flexibility into a unique networking solution with 4 to 12 individual fiber strands. Each fiber has an helical stainless steel tape over a buffered fibre surrounded by a layer of aramid and stainless steel mesh with an outer jacket. It's specifically designed for customer premises, central offices and indoor harsh environments or heavy traffic areas which require extra protection.

Specifications
Connector Type
LC/SC/ST/FC
Polish Type
UPC/APC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
12 Fibers
Cable Jacket
PVC
Fiber Grade
G.657.A1
Minimum Bend Radius
30D (Dynamic/Static)
Insertion Loss
≤0.3dB
Return Loss
UPC≥50dB, APC≥60dB
Attenuation at 1310nm
0.36 dB/km
Attenuation at 1550nm
0.22 dB/km
Trunk Diameter
6.0mm
Breakout Diameter
3.0mm
Polarity
A (Tx) to B (Rx)
Jacket Color
Blue
Armor Layer
Stainless Steel Tube
Tensile Loads
300/400N (Long/Short Term)
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance
Carrier-grade Cable with Guaranteed Quality

Superior cable assemblies reduce light loss during cable bending and easily meet your diverse cabling requirements.

Breakout Kits

Cable is easy to wire manage and save cabling space.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120N-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endface of APC is polished at an 8° angle and UPC is polished with no angle. Please note
that the two connectors cannot be mated or they will be unusable.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Meet the Various Indoor Installation Needs

Durable fiber patch cables are suitable for network cabinet connection, ceiling channel wiring and under-floor wiring in the data center.

Specifications

Customized 12 Fibers Singlemode 9/125 Armored Breakout Cable 3.0mm Legs

The multifiber armored cables provide both durability and flexibility into a unique networking solution with 4 to 12 individual fiber strands. Each fiber has an helical stainless steel tape over a buffered fibre surrounded by a layer of aramid and stainless steel mesh with an outer jacket. It's specifically designed for customer premises, central offices and indoor harsh environments or heavy traffic areas which require extra protection.

Specifications
Connector Type
LC/SC/ST/FC
Polish Type
UPC/APC
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
12 Fibers
Cable Jacket
PVC
Fiber Grade
G.657.A1
Minimum Bend Radius
30D (Dynamic/Static)
Insertion Loss
≤0.3dB
Return Loss
UPC≥50dB, APC≥60dB
Attenuation at 1310nm
0.36 dB/km
Attenuation at 1550nm
0.22 dB/km
Trunk Diameter
6.0mm
Breakout Diameter
3.0mm
Polarity
A (Tx) to B (Rx)
Jacket Color
Blue
Armor Layer
Stainless Steel Tube
Tensile Loads
300/400N (Long/Short Term)
Operating Temperature
-25~70°C
Storage Temperature
-25~70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Tough Steel Tube Protects Network Connection Further
Stainless steel tube can provide good protection against optical fiber breakage and be used in a slight oil, gas and moisture environment, which ensure the operation of the network.
Trampling Resistance
Moisture Resistance
Gas Resistance
Oil Resistance
Rodents/Pests Resistance
Carrier-grade Cable with Guaranteed Quality

Superior cable assemblies reduce light loss during cable bending and easily meet your diverse cabling requirements.

Breakout Kits

Cable is easy to wire manage and save cabling space.

Zirconia Ceramic Ferrule

The precision ferrules reach up to 500 times insertions lifespan.

120N-225N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Two Polish Types for Various Signal Sensitivity Demands
The fiber endface of APC is polished at an 8° angle and UPC is polished with no angle. Please note
that the two connectors cannot be mated or they will be unusable.
UPC mainly used for TV, telephony and data systems.
APC mainly used for FTTX, PON and other WDM systems.
Three Jacket Materials Used in Diverse Cabling Zone

It's important to know the differences between OFNP, PVC, LSZH jackets because each different type is used in different locations.

Meet the Various Indoor Installation Needs

Durable fiber patch cables are suitable for network cabinet connection, ceiling channel wiring and under-floor wiring in the data center.

Questions & Answers

Customer Reviews

Resources

US$98.00

Available for back order