Cisco MFEFX1 compatible SFP transceiver supports up to 2km link lengths over multi-mode fiber (MMF) using a wavelength of 1310nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 100BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers, suitable for both outdoor and indoor deployments.
Click to open expanded view
Cisco Linksys MFEFX1 Compatible SFP 100BASE-FX 1310nm 2km DOM Duplex LC MMF Optical Transceiver Module (Industrial)
#12713
#12713
US$9.00
FS P/N: SFP-100FX-31-IFS P/N: SFP-100FX-31-I
1K Sold
74 Reviews
0 Question
1108 In U.S. Warehouse, Get It By Apr 26, 2024
102 In Global Warehouse, Get It By May 3, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources
Cisco (ex. Linksys) MFEFX1 Compatible 100BASE-FX SFP Transceiver Module (MMF, 1310nm, 2km, LC, IND, DOM)
Specifications
Cisco Compatible
MFEFX1
Vendor Name
FS
Form Factor
SFP
Max Data Rate
100Mbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -32dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE802.3U, GR-468, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Specifications
Cisco (ex. Linksys) MFEFX1 Compatible 100BASE-FX SFP Transceiver Module (MMF, 1310nm, 2km, LC, IND, DOM)
Cisco MFEFX1 compatible SFP transceiver supports up to 2km link lengths over multi-mode fiber (MMF) using a wavelength of 1310nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of Cisco switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, this industrial optic transceiver provides 100BASE Ethernet connectivity options for Fast Ethernet, Telecom and Data Centers, suitable for both outdoor and indoor deployments.
Specifications
Cisco Compatible
MFEFX1
Vendor Name
FS
Form Factor
SFP
Max Data Rate
100Mbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Optical Components
FP 1310nm
Media
MMF
DOM Support
Yes
TX Power
-15~-8dBm
Receiver Sensitivity
< -32dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
IEEE802.3U, GR-468, MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100BASE Connectivity for Data Center
Featured with low power consumption, the 100BASE SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Customer Reviews
Resources
US$9.00
1108 In U.S. Warehouse
102 In Global Warehouse