Juniper Networks QFX-SFP-10GE-ER Compatible SFP+ transceiver supports up to 40km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and 10GBASE- ER/EW. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fibre Channel etc.
Click to open expanded view
Juniper Networks QFX-SFP-10GE-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#15451
#15451
US$129.00
FS P/N: SFP-10GER-55FS P/N: SFP-10GER-55
1.2K Sold
344 Reviews
8 Questions
Transceiver Models:
Compatible Brands:
634 In U.S. Warehouse, Get It By Apr 29, 2024
159 In Global Warehouse, Get It By May 10, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources
Juniper Networks QFX-SFP-10GE-ER Compatible 10GBASE-ER SFP+ Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Juniper Compatible
QFX-SFP-10GE-ER
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
< -16dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
See more
Scenario 1
View products Scenario 2
View products Scenario 3
View products Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 11.3Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps |
Wavelength | 1550nm | 1310nm | — | — | 850nm | 850nm |
Cable Distance (Max) | 40km | 10km | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 |
Cable Type | SMF | SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF |
TX Power | 0~5dBm | -8.2~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm |
Receiver Sensitivity | <-16dBm | <-14.4dBm | — | — | <-11.1dBm | <-11.1dBm |
Power Consumption | <1.5W | <1W | <2.3W | <2.5W | ≤0.6W (Typical) | ≤0.6W (Typical) |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) |
Videos
Specifications
Juniper Networks QFX-SFP-10GE-ER Compatible 10GBASE-ER SFP+ Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Juniper Networks QFX-SFP-10GE-ER Compatible SFP+ transceiver supports up to 40km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and 10GBASE- ER/EW. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fibre Channel etc.
Specifications
Juniper Compatible
QFX-SFP-10GE-ER
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
< -16dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Scenario 1
Scenario 2
See more
Scenario 1
View products Scenario 2
View products Scenario 3
View products Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 11.3Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps |
Wavelength | 1550nm | 1310nm | — | — | 850nm | 850nm |
Cable Distance (Max) | 40km | 10km | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 |
Cable Type | SMF | SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF |
TX Power | 0~5dBm | -8.2~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm |
Receiver Sensitivity | <-16dBm | <-14.4dBm | — | — | <-11.1dBm | <-11.1dBm |
Power Consumption | <1.5W | <1W | <2.3W | <2.5W | ≤0.6W (Typical) | ≤0.6W (Typical) |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) |
Videos
Questions & Answers
Customer Reviews
Resources
US$129.00
634 In U.S. Warehouse
159 In Global Warehouse