FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States (English / $USD)

FREE SHIPPING on Orders Over US$79
This picture is about FS-45.
This picture is about FS-45.
This picture is about FS-45.
This picture is about FS-45.
This picture is about FS-45.
This picture is about FS-45.

Longitudinal Buffer Tube Slitter FS-45

#14371
#14371

Supermalloy 1.5-3.3mm Stripping Diameter

US$21.00
FS P/N: FS-45
FS P/N: FS-45
1K Sold
6 Reviews
1 Question
4 In U.S. Warehouse, Get It By Apr 26, 2024
5 In Global Warehouse, Get It By May 3, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
Test Support
Specifications
Features
Q&A
Reviews

Longitudinal Buffer Tube Slitter

Fiber optic cable jacket slitter is an efficient and indispensable tool for fiber optic cable termination. It easily slits the PVC cable jacket into two halves before crimping in both field and plant applications. Time is saved and consistency is resulted with this precise and innovative tool.

Specifications
Material of Blade
Supermalloy
Dimension (H×W×D)
0.78"×1.57"×1.97" (20×40×50mm)
Color
Black
Type
Loose Tube Cutter
Stripping Diameter
1.5mm-3.3mm
Weight
35g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

An Expeditous and Indispensable Buffer Tube Slitter Tool

Compact design, light weight, portable

Four guide rails for tubes with different diameters.

Composed with high quality metal blades for top and bottom sheath slitting, more durable.

Easy to operate, no need adjustment.

Guide Rail Diameter

Buffer Tube Slitter applies open structure and four different sizes of guide slots and eight sharp blades.

Step by Step Instructions

Fiber cable slitter is high Precision Slitter to ensure the Integrity of the Fiber, it is usually designed allows jacket or shield slitting on non-fiber optic configurations as well.

Step One

Choose appropriate groove and put the cable into the slitter.

Step Two

Close the slitter and hold it firmly with one hand, then pull the cable out with the other hand.

Step Three

Check the cable and there should be two rips on the jacket.

Specifications

Longitudinal Buffer Tube Slitter

Fiber optic cable jacket slitter is an efficient and indispensable tool for fiber optic cable termination. It easily slits the PVC cable jacket into two halves before crimping in both field and plant applications. Time is saved and consistency is resulted with this precise and innovative tool.

Specifications
Material of Blade
Supermalloy
Dimension (H×W×D)
0.78"×1.57"×1.97" (20×40×50mm)
Color
Black
Type
Loose Tube Cutter
Stripping Diameter
1.5mm-3.3mm
Weight
35g
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
An Expeditous and Indispensable Buffer Tube Slitter Tool

Compact design, light weight, portable

Four guide rails for tubes with different diameters.

Composed with high quality metal blades for top and bottom sheath slitting, more durable.

Easy to operate, no need adjustment.

Guide Rail Diameter

Buffer Tube Slitter applies open structure and four different sizes of guide slots and eight sharp blades.

Step by Step Instructions

Fiber cable slitter is high Precision Slitter to ensure the Integrity of the Fiber, it is usually designed allows jacket or shield slitting on non-fiber optic configurations as well.

Step One

Choose appropriate groove and put the cable into the slitter.

Step Two

Close the slitter and hold it firmly with one hand, then pull the cable out with the other hand.

Step Three

Check the cable and there should be two rips on the jacket.

Questions & Answers

Customer Reviews

US$21.00

4 In U.S. Warehouse
5 In Global Warehouse