FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about PLC-109-MM-90-SCA-15-70.
This picture is about PLC-109-MM-90-SCA-15-70.
This picture is about PLC-109-MM-90-SCA-15-70.
This picture is about PLC-109-MM-90-SCA-15-70.
This picture is about PLC-109-MM-90-SCA-15-70.
This picture is about PLC-109-MM-90-SCA-15-70.

1 x 9 70/30 Unbalanced PLC Fiber Splitter, Mini Module, 900μm, SC/APC, Singlemode

#145748
#145748

70:30 ≤16.5dB IL ≤0.2dB PDL Optical Distribution Boxes Racks

28,56 € (Incl. VAT)
FS P/N: PLC-109-MM-90-SCA-15-70
251 Sold
152 Reviews
4 Questions
69 in Global Warehouse, Get it by 06 Jun, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
Specifications
Features
Q&A
Reviews
Resources

1x 9 Unbalanced Blockless Fiber PLC Splitter, Singlemode, 900μm Fiber, SC/APC Connector

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations.

Blockless PLC splitter has stronger fiber protection than bare fiber splitter, which is a miniaturization result of cassette splitter. It's mainly used for various connection and distribution boxes or network cabinets.

Specifications
Package Style
Mini Module
Configuration Type
1x 9
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
SC/APC
Split Ratio(CH1)
70%
Input/Output Fiber Diameter
900μm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 16.5dB
Return Loss
≥ 50dB
Loss Uniformity
≤ 0.5dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.2dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Operating Bandwidth
1260~1650nm
Steel Tube Dimensions (HxWxD)
0.16"x0.47"x2.36" (4x12x60mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the blockless splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 16.5dB max.IL and 50dB min.RL.

SC/APC Connectors

The fibers contain SC/APC connectors for plug and play, no need to splice.

70% Splitting Ratio

["The CH1 output port of the PLC splitter can split 70% of the optical power, and the CH2-CH9 eight output ports split the remaining optical power evenly."]

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Package Style
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Configuration Type
1x 9
1x 2
1x 3
1x 4
1x 6
1x 8
1x 12
1x 16
1x 24
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
Fiber Type
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Input/Output Fiber Diameter
900μm
900μm
900μm
900μm
900μm
900μm
900μm
900μm
900μm
Input/Output Fiber Length
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
Insertion Loss
≤ 16.5dB
≤ 4.1dB
≤ 6.0dB
≤ 7.4dB
≤ 9.0dB
≤ 10.5dB
≤ 12.5dB
≤ 13.8dB
≤ 16dB
Return Loss
≥ 50dB
≥ 55dB
≥ 50dB
≥ 55dB
≥ 50dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.1dB
≤ 0.2dB
≤ 0.4dB
≤ 0.3dB
≤ 0.4dB
Loss Uniformity
≤ 0.5dB
≤ 0.4dB
≤ 0.45dB
≤ 0.6dB
≤ 0.55dB
≤ 0.8dB
≤ 1.2dB
≤ 1.2dB
≤ 2.5dB
Dimensions (HxWxD)
0.16"x0.47"x2.36" (4x12x60mm)
0.16"x1.97"x0.28" (4x50x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
0.16"x1.97"x0.28" (4x50x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
2.36"x0.47"x0.16"(60x12x4mm)
3.15"x0.79"x0.24" (80x20x6mm)
3.15"x0.79"x0.24"(80x20x6mm)
Specifications

1x 9 Unbalanced Blockless Fiber PLC Splitter, Singlemode, 900μm Fiber, SC/APC Connector

Planar lightwave circuit (PLC) splitter is a type of optical power management device that is fabricated using silica optical waveguide technology to distribute optical signals from Central Office (CO) to multiple premise locations.

Blockless PLC splitter has stronger fiber protection than bare fiber splitter, which is a miniaturization result of cassette splitter. It's mainly used for various connection and distribution boxes or network cabinets.

Specifications
Package Style
Mini Module
Configuration Type
1x 9
Fiber Grade
G.657A1
Fiber Mode
Singlemode
Connector Type
SC/APC
Split Ratio(CH1)
70%
Input/Output Fiber Diameter
900μm
Input/Output Fiber Length
1.5m
Insertion Loss
≤ 16.5dB
Return Loss
≥ 50dB
Loss Uniformity
≤ 0.5dB
Directivity
≥ 55dB
Polarization Dependent Loss
≤ 0.2dB
Temperature Dependent Loss
≤ 0.5dB
Wavelength Dependent Loss
≤ 0.3dB
Operating Bandwidth
1260~1650nm
Steel Tube Dimensions (HxWxD)
0.16"x0.47"x2.36" (4x12x60mm)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Premium Fiber Splitter Guarantees Stable Transmission

With compact structure and bending insensitive cables, the blockless splitter takes less distortion during use, which ensures reliable optical transmission.

Bend Insensitive Fiber

G.657A1 cables with 10mm min.bend radius allow tighter or bending cable routing.

Nano-zirconia Ceramic Ferrules

Nano-zirconia ceramic ferrules provide 16.5dB max.IL and 50dB min.RL.

SC/APC Connectors

The fibers contain SC/APC connectors for plug and play, no need to splice.

70% Splitting Ratio

["The CH1 output port of the PLC splitter can split 70% of the optical power, and the CH2-CH9 eight output ports split the remaining optical power evenly."]

Widely Used in FTTX Projects and Data Communication Centers

Optical splitter has played an important role in passive optical networks (like EPON, GPON, BPON, FTTX, FTTH, etc.) by allowing a single PON Interface to be shared among many subscribers.

Package Style
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Mini Module
Configuration Type
1x 9
1x 2
1x 3
1x 4
1x 6
1x 8
1x 12
1x 16
1x 24
Fiber Grade
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Singlemode G.657A1
Connector Type
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
SC/APC
Fiber Type
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Bunch
Input/Output Fiber Diameter
900μm
900μm
900μm
900μm
900μm
900μm
900μm
900μm
900μm
Input/Output Fiber Length
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
1.5m
Insertion Loss
≤ 16.5dB
≤ 4.1dB
≤ 6.0dB
≤ 7.4dB
≤ 9.0dB
≤ 10.5dB
≤ 12.5dB
≤ 13.8dB
≤ 16dB
Return Loss
≥ 50dB
≥ 55dB
≥ 50dB
≥ 55dB
≥ 50dB
≥ 55dB
≥ 55dB
≥ 55dB
≥ 55dB
Polarization Dependent Loss(PDL)
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.2dB
≤ 0.1dB
≤ 0.2dB
≤ 0.4dB
≤ 0.3dB
≤ 0.4dB
Loss Uniformity
≤ 0.5dB
≤ 0.4dB
≤ 0.45dB
≤ 0.6dB
≤ 0.55dB
≤ 0.8dB
≤ 1.2dB
≤ 1.2dB
≤ 2.5dB
Dimensions (HxWxD)
0.16"x0.47"x2.36" (4x12x60mm)
0.16"x1.97"x0.28" (4x50x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
0.16"x1.97"x0.28" (4x50x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
0.16"x2.36"x0.28" (4x60x7mm)
2.36"x0.47"x0.16"(60x12x4mm)
3.15"x0.79"x0.24" (80x20x6mm)
3.15"x0.79"x0.24"(80x20x6mm)

Questions & Answers

Customer Reviews

Resources

28,56 € (Incl. VAT)

69 in Global Warehouse