United States
FREE SHIPPING on Orders Over US$79
Armored Cables
26 Results
Sort by:
Sort by: Popularity
OS2 SC to SC APC Simplex Armored OFCR Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)30m (98ft)+NaN

OS2 SC to SC APC Simplex Armored OFCR Fiber Patch Cable, 1m (3ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
US$4.30
OS2 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)
Hot
2m (7ft)3m (10ft)5m (16ft)10m (33ft)30m (98ft)+NaN

OS2 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
US$8.00
OM3 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 2m (7ft)
1m (3ft)3m (10ft)5m (16ft)10m (33ft)30m (98ft)+NaN

OM3 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 2m (7ft)

BIF | Indoor | Rodents Resistance
US$11.00
OM4 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)
2m (7ft)3m (10ft)5m (16ft)10m (33ft)15m (49ft)20m (66ft)+NaN

OM4 LC to LC UPC Duplex Armored OFCR Fiber Patch Cable, 1m (3ft)

BIF | Indoor | Rodents Resistance
US$8.90
OS2 LC to LC UPC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)
10m (33ft)+NaN

OS2 LC to LC UPC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
US$4.80
OS2 LC UPC to SC APC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)
+NaN

OS2 LC UPC to SC APC Simplex Armored OFCR Fiber Patch Cable, 2m (7ft)

G.657.A1 Fiber | Indoor | Rodents Resistance
US$4.80
Armored Cables
Fiber Type
Cable Jacket
Fiber Count
Filter
26 Results
Sort by:
Sort by: Popularity