United States
FREE SHIPPING on Orders Over US$79
Mux Demux & OADM
Categories
38 Results
Sort by:
Sort by: Popularity
40CH DWDM Dual-fiber Mux/Demux, C21-C60, MON/1310nm Ports
Hot
C21-C60, 3.0dB C21-C60, 4.5dBC21-C60, 6.0dB, Active+NaN

40CH DWDM Dual-fiber Mux/Demux, C21-C60, MON/1310nm Ports

1U Rack Mount | ITU-T
US$1,699.00
18CH CWDM Dual-fiber Mux/Demux, 1270-1610nm, MON Port
Hot
1270-1610nm, 2.2dB+NaN

18CH CWDM Dual-fiber Mux/Demux, 1270-1610nm, MON Port

1U Rack Mount | ITU-T
US$669.00
8CH CWDM Dual-fiber Mux/Demux, 1470-1610nm, MON/EXP Ports
Hot
1270-1450nm, 2.5dB+NaN

8CH CWDM Dual-fiber Mux/Demux, 1470-1610nm, MON/EXP Ports

FMU Plug-in Module | ITU-T
US$389.00
16CH DWDM Dual-fiber Mux/Demux, C21-C36, MON/EXP/1310nm Ports
Hot
+NaN

16CH DWDM Dual-fiber Mux/Demux, C21-C36, MON/EXP/1310nm Ports

1U Rack Mount | ITU-T
US$1,219.00
8CH DWDM Dual-fiber Mux/Demux, C53-C60, MON/EXP/1310nm Ports
Hot
C53-C60, 2.8dB+NaN

8CH DWDM Dual-fiber Mux/Demux, C53-C60, MON/EXP/1310nm Ports

FMU Plug-in Module | ITU-T
US$619.00
8CH DWDM Dual-fiber Mux/Demux, C21-C28, MON/EXP/1310nm Ports
Hot
C29-C36, 2.4dBC53-C60, 2.4dB+NaN

8CH DWDM Dual-fiber Mux/Demux, C21-C28, MON/EXP/1310nm Ports

FHD® Plug-in Module | ITU-T
US$679.00
Customized DWDM Dual-fiber OADM

Customized DWDM Dual-fiber OADM

1310nm&Monitor Ports | ITU-T
US$76.00
FHD Rack Mount Enclosure, Fixed, 1U, Up to 144F (LC)
Hot

FHD Rack Mount Enclosure, Fixed, 1U, Up to 144F (LC)

4x FHD® Cassettes/Panels/Splice Trays
US$85.00
Mux Demux & OADM
Categories
Single/Dual Fiber
Wavelength
Filter
38 Results
Sort by:
Sort by: Popularity